Connection cable for piezoelectric sensors, KIAG 10-32 pos. 90° to BNC pos., 1 m / 1641B1

Connection cable for piezoelectric sensors, KIAG 10-32 pos. 90° to BNC pos., 1 m
1641B1
18000553
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Cable diameter: 2 mm
  • Cable length: 1 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Degree of protection EN 60529
IP65, IP40
Operation and installation
Temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos., 90°
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Weight
25 g
Predefined cable length
1 m
Coaxial cable for connection between sensor and charge amplifier (e.g. 1-component force sensors, industrial production or automation).
Loading
Loading