Telemetric Measurement System, TMS base unit / 5290A

The base unit is a signal conditioner for measuring applications on rotating systems and can be used in combination with the TMS amplifier module (Type 5190A).

5290A

The base unit is a signal conditioner for measuring applications on rotating systems and can be used in combination with the TMS amplifier module (Type 5190A).
Main features / advantages
  • Enables applications without continuous cable connection
  • Suitable for 24/7 operation
  • Single-channel measurements with individual configuration and control
  • Suitable for use in harsh environments (e.g. machine room)
  • Web user interface for device configuration
  • Versatile mounting options
The TMS (Telemetric Measurement System) base module enables the digital telemetric data stream from various TMS amplifier modules of Type 5190A to be processed, and the measurement data to be made available for processing in third-party systems, either as an analog signal (± 10 V) or as a data stream. It also serves as a telemetric energy supply source for the respective coupled TMS amplifier module.
Loading
Loading