Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole angled flange 90°, metal sheath, custom length / 1679BASP

Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole angled flange 90°, metal sheath, custom length
1679BASP
18049464
  • Connecting cable with 8 conductors
  • Length: custom from 0.5 to 20 m
  • Flange type angled 90° (IP67)
  • Protection: metal hose
Sur demande
Sur demande
This is a highly insulating connecting cable with a classic metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors. The length can be chosen by the customer between 0.5 and 20 meters.
Chargement
Chargement