KiVibe Miniature triaxial IEPE accelerometer, PiezoStar crystal, 250 g / 8011A250

KiVibe Miniature triaxial IEPE accelerometer, PiezoStar crystal, 250 g
8011A250
18050630
  • Introduction List Price for 2026
  • Triaxial IEPE accelerometer with a measuring range of 250 g (16.6 mV/g)
  • Broad frequency bandwidth from 1.0 to 8000 Hz (±5%)
  • Case isolated sensor design including PiezoStar crystal for minimal sensitivity shift
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
16.6 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
8000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting type
Adhesive / Wax
Applications
NVH testing, eVTOL / UAV / drone testing, Electric motor testing R&D, Space payload testing, 3C electronics manufacturing, Semiconductors, Space payload testing, Structural health monitoring
This miniature triaxial IEPE accelerometer with a measuring range of 250 g is designed for structural testing, for example on satellites, printed circuit boards, and components with limited installation space. The integrated PiezoStar sensor element enables a very low thermal sensitivity shift. This unique sensor element is combined with low-noise electronics to enable a wide frequency range. The acceleration sensor is housing-isolated for low-noise performance even in the presence of strong electromagnetic interference, e.g., in electric motors. In addition, the welded titanium housing ensures robustness and low weight. The integrated cable is attached to the sensor using patented technology and combines robustness with easy handling, even in demanding installation situations. The cable is equipped with a standard four-pin industrial connector (1/4-28 UNF pos.) and includes Transducer Electronic Data Sheet (TEDS).
Loading
Loading