Triaxial accelerometer K-Shear, 500 g, low profile, cryogenic / 8793A500M8

Triaxial accelerometer K-Shear, 500 g, low profile, cryogenic
8793A500M8
18030207
  • Accelerometer with IEPE output
  • Measuring range: +500 g
  • Low profile design
  • Temperature range: -196 … 121°C
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
2.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-196 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Hole / screw
Triaxial accelerometer with a 500 g range and lower minimum operating temperature
Loading
Loading