Temperature sensor, direct measuring, no connector (ø4 mm, 450°C, Type K, cable length 5 m) / 6192BFG1

Temperature sensor, direct measuring, no connector (ø4 mm, 450°C, Type K, cable length 5 m)
6192BFG1
18005942
  • Temperature sensor (measuring range: 0 … 450°C)
  • With machinable front
  • Mounting dimensions compatible with Kistler sensors of Types 6157 and 6177
  • Integral steel-braided, glass silk-insulated, high-temperature cable with Fischer connector
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
0 … 450 °C
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Thermocouple type
NiCr-Ni
Certificates and Standards
Certification
none
Operation and installation
Operating pressure range [bar]
0 … 2000 bar
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
450 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 450 °C
Operating temperature range, mold (cable)
0 … 450 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable negative
White
Cable positive
Green
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
4 mm
Predefined cable length
5 m
Additional properties
Machinable front
Yes
Temperature sensor Type 6192BFG1 is for contact temperature measurement with a very short reaction time.
Loading
Loading