Portable 3D force plate with aluminum top plate (measuring range Fz 0 … 10 kN), integrated charge amplifier / 9286BA

Portable 3D force plate with aluminum top plate (measuring range Fz 0 … 10 kN), integrated charge amplifier
9286BA
18007568
  • 3D force plate with integrated charge amplifier
  • Dimensions: LxWxH (mm) 600x400x35
  • Weight: 17.5 kg
  • Degree of protection: IP50
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-1.5 … 1.5 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-1.5 … 1.5 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP50
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 19-pole neg.
Loading
Loading
Loading