Piezoelectric pressure sensor with very high sensitivity, without cover / 7261B0

Piezoelectric pressure sensor with very high sensitivity, without cover
7261B0
18048091
  • Pressure sensor without cover with measuring range up to 10 bar (145 psi)
  • Operating temperature range: -40 to 150 °C (-40 to 302 °F)
  • Very high sensitivity
  • Charge (PE) output
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
10 bar
Product type
Pressure sensor type
Low pressure
Mechanical properties
Limit pressure [bar]
11 bar
Limit pressure [psi]
159 psi
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.8 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Noise (1 Hz … 10 kHz) (typ.)
0.5 μbarrms
Influence quantities
Axial acceleration sensitivity
0.0012 bar/g
Dynamical properties
Natural frequency
12.5 kHz
Certificates and Standards
Certification
CE
Operation and installation
Operating temperature range
-40 … 150 °C
Operating temperature range [°F]
-40 … 302 °F
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Applications
NVH testing, Efficient noise and vibration reduction at sea, Nuclear power plant testing and monitoring
Cable properties
Cable included
No cable included
Dimensions and materials
Housing and diaphragm
17-4 S.S.
The piezoelectric low pressure sensor Type 7261B is, due to its very high sensitivity, suited for a variety of applications where smallest pressure pulsations need to be measured.
Loading
Loading