Pencil probe for shock wave propagation measurement, 69 bar (1000 psi), BNC connector / 6233BA1000

Pencil probe for shock wave propagation measurement, 69 bar (1000 psi), BNC connector
6233BA1000
18045480
  • Piezoelectric IEPE pressure sensor for free-field shock waves
  • Robust and simple measurement thanks to IEPE technology
  • 69 bar (1000 psi) range
  • BNC connector
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
69 bar
Product type
Pressure sensor type
Pencil Probe
Mechanical properties
Shock resistance
2000 g
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Dynamical properties
Natural frequency
400 kHz
Rise time
<1 µs
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-55 … 125 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Applications
eVTOL / UAV / drone testing
Cable properties
Cable included
No cable included
Dimensions and materials
Sensing element
Quartz
Weight
350 g
The pencil probe Type 6233BA1000 is specifically designed to measure dynamic pressures in free field pressure applications and shock wave propagation. Piezoelectric technology is ideally suited to measure highly dynamic pressure signals over a wide range of pressures. The IEPE technology significantly improves the handling of piezoelectric technology, effectively rendering the triboelectric effect insignificant. Measurement ranges can be selected from 25 to 1000 psi, to optimize signal-to-noise ratio. The mechanical design minimizes the influence of the sensor on the shock wave and the measured dynamic pressure. With its rugged design, acceleration compensation and minimal bending sensitivity, it is tailored to give very accurate pressure signals in a very hostile environment. By using thermal protection foil Type 1191AAA10 the effects of thermal shock can be reduced by a factor of 10.
Loading
Loading