Miniature industrial charge amplifier with IO-Link (mICA), ±50000 pC / 5028A541

Miniature industrial charge amplifier with IO-Link (mICA), ±50000 pC
5028A541
18042379
  • Charge amplifier with measuring range ±2000 … ±50000 pC
  • IO-Link operation at 600 μs cycle time
  • Custom scaling of analog output from 4% to 100% nominal range
  • Output signal: ±10 V with 6.25 kHz bandwidth
Upon request
On request
Electrical properties
Output signal type
Digital, Analog, Voltage, IO-Link
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
6.25 kHz
Frequency range (-3dB)
±0,<=6.25 kHz
Time constant
Short, Long
Operation and installation
Device usage
Process monitoring
Applications
Spot welding process monitoring, Semiconductor manufacturing
Interfaces
Number of channels
1
Connector type
M12x1 4-pole pos.
Analog output type
Voltage (V)
Digital output type
IO-Link
Loading
Loading
Loading