Melt pressure measuring chain (0 ... 3000 bar / 0 … 350°C) / 4021B30HAP1

Melt pressure measuring chain (0 ... 3000 bar / 0 … 350°C)
4021B30HAP1
18001854
  • Melt pressure sensor
  • Angled at 90°, sensor front: 350°C
  • Integrated cable, L = 1 m, 150°C
  • Analog voltage output: 0 … 10 V
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
3000 bar
Product type
Pressure sensor type
Universal static pressure
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±0.5 %FSO
Hysteresis
<0.8 %FSO
Relative standard deviation of repeatability
0.1 %FSO
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Supply voltage range
18 … 30 V
Maximal current consumption
50 mA
Dynamical properties
Natural frequency
165 kHz
Frequency range (-3dB)
1
Certificates and Standards
Degree of protection EN 60529
IP65
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Compensated temperature range
25 … 350 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
Fischer 103 5-pole neg.
Dimensions and materials
Mounting size
7.8 mm
Casing material
DIN 1.4542
Predefined cable length
1 m
This piezoresistive sensor is used for measuring and monitoring of melt pressure in injection molding machines.
Loading
Loading