Measuring hub RoaDyn S5ST for force and moment measurement of C2 and C3 tires, 60 kN / 9289A253

Measuring hub RoaDyn S5ST for force and moment measurement of C2 and C3 tires, 60 kN
9289A253
18007576
  • Strain gauge based measuring hub for static and dynamic tire measurements
  • Best suited for rim sizes ≥16" (smaller rims possible with appropriate adapter)
  • High precision tire characteristics measurements of commercial vehicle tires
  • Static measurement of vertical force Fz enables tire test stand controlling (CLC)
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
60 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Tire forces
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Crosstalk
Maximum crosstalk Fx→Fy
-1 … 1 %
Maximum crosstalk Fx→Fz
-1 … 1 %
Maximum crosstalk Fy→Fx
-1 … 1 %
Maximum crosstalk Fy→Fz
-1 … 1 %
Maximum crosstalk Fz→Fx
-1 … 1 %
Maximum crosstalk Fz→Fy
-1 … 1 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Tire testing, Vehicle durability testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 27-pole neg.
The 5(6)-component RoaDyn S5ST measuring hub is ideally suited to measure durability and tire characteristics of trucks and busses on tire test stands in the laboratory as well as on mobile test vehicles. It measures the longitudinal, transverse and vertical forces Fx, Fy and Fz and the corresponding moments Mx, My and Mz acting at the tire contact area. Typical application areas include measurements of tire characteristics in the fields of durability, non-uniformities, vibrations, braking characteristics, adhesion etc.
Loading
Loading