Measurement module KiDAQ for strain gages, inductive bridges and LVDT, DIN Rail, EtherCAT / 5518A32A1

Measurement module KiDAQ for strain gages, inductive bridges and LVDT, DIN Rail, EtherCAT
5518A32A1
18046620
  • Measurement module for KiDAQ data acquisition system
  • 2 analog and 4 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, EtherCAT version
Upon request
On request
Electrical properties
Output signal type
EtherCAT
Input type
Strain gauges, Inductive full and half bridges, LVDT (Displacement)
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of channels
4
Number of digital inputs
2
Digital inputs
Status (digital)
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading