Measurement module KiDAQ for strain gages, inductive bridges and LVDT, DIN Rail / 5518A31A1

Measurement module KiDAQ for strain gages, inductive bridges and LVDT, DIN Rail
5518A31A1
18036129
  • Measurement module for KiDAQ data acquisition system
  • 2 analog and 4 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Electrical properties
Output signal type
KiConnect
Input type
Strain gauges, Inductive full and half bridges, LVDT (Displacement)
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of channels
4
Number of digital inputs
2
Digital inputs
Status (digital)
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading