Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance, DIN Rail, EtherCAT / 5522A32A1

Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance, DIN Rail, EtherCAT
5522A32A1
18046632
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 10 Sps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, EtherCAT version
Upon request
On request
Electrical properties
Output signal type
EtherCAT
Input type
Resistance, Pt100, Pt1000 (RTD)
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading