Measurement module KiDAQ for voltage and current at high potential, Portable, EtherCAT / 5526A22L8

Measurement module KiDAQ for voltage and current at high potential, Portable, EtherCAT
5526A22L8
18046637
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, EtherCAT version
Upon request
On request
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
14 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading