Measurement module KiDAQ for voltage and current at high potential, Portable / 5526A21L8

Measurement module KiDAQ for voltage and current at high potential, Portable
5526A21L8
18036143
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing
Upon request
On request
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
14 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading