Industrial Piezotron (IEPE) coupler with external supply, 1-channel, input BNC neg. / 5127B03

Industrial Piezotron (IEPE) coupler with external supply, 1-channel, input BNC neg.
5127B03
18004794
  • 1-channel coupler
  • Input: BNC neg.
  • Powered by an external DC voltage source
  • Plug-in type filters
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
90 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Device usage
Signal conditioning, Evaluation system (triggers reaction output)
Interfaces
Number of channels
1
Dimensions and materials
Casing material
Aluminium
Loading
Loading
Loading