Industrial miniature charge amplifier MiniAmp, medium range, ±10000 pC / 5030A2

Industrial miniature charge amplifier MiniAmp, medium range, ±10000 pC
5030A2
18004442
  • Charge amplifier with 2 switchable measuring ranges
  • Measuring range 1: ±10000 pC, measuring range 2: ±1000 pC
  • Charge input: KIAG 10-32 neg.
  • Output signal: ±10 V with up to 10 kHz bandwidth
Upon request
On request
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<±0.05 %FSO
Electrical properties
Output signal type
Analog, Voltage
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
10 kHz
Time constant
Long
Operation and installation
Device usage
Process monitoring
Applications
Spot welding process monitoring, Semiconductor manufacturing
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Loading
Loading
Loading