Adjustable industrial miniature charge amplifier MiniAmp, 50000 and 10000 pC / 5030Q42B

Adjustable industrial miniature charge amplifier MiniAmp, 50000 and 10000 pC
5030Q42B
18042179
  • Simple integration with ±10 V analog output
  • Quick and easy range adjustment (20 to 100%) via app
  • Two remotely switchable measuring ranges (50000 and 10000 pC)
  • Clear status monitoring with two LED indicators
On request
Upon request
On request
Measuring ranges
Measuring range
50000 & 10000 pC
Product type
Measurement system
Sensor
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.05
Electrical properties
Max. voltage input
30 V
Input range
-3 ... 5 V & 11 ... 30 V
Output signal type
Voltage
Output impedance
≈10 Ω
Input type
Charge quasi-static
Operation and installation
Device usage
Process monitoring
Operating temperature range
0 … 70 °C
Storage temperature range
-10 … 85 °C
Applications
Spot welding process monitoring
Interfaces
Number of channels
1
Connector type
KIAG 10-32 neg., M12x1 8-pole neg.
Analog output type
Voltage (V)
Current output
Output current
<±1 mA

Measuring Range 1: 50000 pC
Measuring Range 2: 10000 pC
Control Input Range 1: -3 ... 5 V (or open)
Control Input Range 2: 11 … 30 V

Loading
Loading