Inductive distance sensor, measuring range 0.5 ... 2 mm, analog output 0 … 10 VDC, 20 x 30 mm, free cable end / IS-20-30-1-A (3m freies Kabelende)

Inductive distance sensor, measuring range 0.5 ... 2 mm, analog output 0 … 10 VDC, 20 x 30 mm, free cable end
IS-20-30-1-A (3m freies Kabelende)
18037265
  • Inductive distance sensor with measuring range 0,5 ... 2 mm
  • Dimensions: WxL (mm) 20x30
  • Analog output voltage: 0 ... 10 VDC
  • Connection: free cable end
Upon request
On request
Loading
Loading
Loading