Impedance head, 50 g, 222 N, 2 x 10-32 connectors / 8770A50

Impedance head, 50 g, 222 N, 2 x 10-32 connectors
8770A50
18007060
  • Impedance head with IEPE output
  • Measuring range: +50 g
  • Force range: 222 N
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
2
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
4000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud

Impedance head with a 50 g acceleration range and a 222 N Force range

Loading
Loading