High temperature pressure sensor (700°C) for gas turbine monitoring and thermoacoustics, ø 12.7 mm / 6025B

High temperature pressure sensor (700°C) for gas turbine monitoring and thermoacoustics, ø 12.7 mm
6025B
18044174
  • Highly reliable pressure sensor
  • Operating temperature: –55 … 700 °C
  • Short time operating temperature: –55 … 1000°C
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
100 bar
Product type
Pressure sensor type
700°C dynamic Pressure
Dynamical properties
Natural frequency
50 kHz
Certificates and Standards
Certification
ATEX, IECEx, CE
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-50 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
700 °C
Applications
Rocket and jet engine testing, Gas turbine monitoring
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
12.7 mm
Loading
Loading
Loading