Connection cable for high temperature applications, M4x0.35 pos. int to Fischer 102 neg., custom length / 1955ASP

Connection cable for high temperature applications, M4x0.35 pos. int to Fischer 102 neg., custom length
1955ASP
18000924
  • Cable material: PI/PFA
  • IP protection: IP65 / IP68
  • Cable diameter (inner / outer): 2 mm / 2.6 mm
  • Cable length: 0.4 … 0.4 m
Upon request
On request
Mechanical properties
Bending radius (static)
26 mm
Bending radius (dynamic)
39 mm
Electrical properties
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
105 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP68
Operation and installation
Operating temperature range
-55 … 260 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PI / PFA-adhesive
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.1 … 5 m
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
Fischer 102 KE neg.
Dimensions and materials
Material
PI / PFA
Cable color
Metalic grey
Cable outer layer protection
Steel mesh
Cable diameter (outer)
2.6 mm
Cable diameter (inner)
2 mm
Coaxial cable for cavity pressure application (e.g. for sensors with M4 connectors).
Loading
Loading