Frame light barrier, infrared, fork width 200 mm, fork depth 96 mm, external electronics, plug M12 4-pin / PR-200-96/4-P

Frame light barrier, infrared, fork width 200 mm, fork depth 96 mm, external electronics, plug M12 4-pin
PR-200-96/4-P
18037156
  • Frame light barrier with fork width 200 mm, fork depth 96 mm
  • Dynamic resolution: 2.0 mm
  • Static resolution: 4.0 mm
  • Connection: M12 plug, 4-pin
On request
Upon request
On request
Measuring ranges
Fork width
200 mm
Fork depth
96 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Minimal current consumption
60 mA
Maximal current consumption
300 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Ejection control, Counting of parts
Design
Frame light barrier
Mode of operation
Dynamic/static
Sensitivity static/dynamic
Adjustable by 270° pot
Applications
Ejection control, Counting of ultra small parts
Interfaces
Output with LED
PNP, NPN on request
Connector type
4-pole M12 connector
Loading
Loading
Loading