Fork light barrier, infrared, fork width 5 to 20 mm, fork depth 10 to 20 mm, various connection options / PMI-

Fork light barrier, infrared, fork width 5 to 20 mm, fork depth 10 to 20 mm, various connection options
PMI-
18038136
  • Fork width 5 to 20 mm
  • Fork depth: 10 to 20 mm
  • Cable length: 25 ... 1500 mm
  • Connections: Plug, mounting block
Upon request
On request
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Interfaces
Connector type
3-pin M8 connector
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Product brochure
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type