Electromechanical NC joining module NCFT, servo press, 1,5 kN/0,5 kN, 250 mm stroke, 400 mm/s speed, angular version / 2157B8T250

Electromechanical NC joining module NCFT, servo press, 1,5 kN/0,5 kN, 250 mm stroke, 400 mm/s speed, angular version
2157B8T250
18044398
  • NC joining module NCFT, servo press for processes with low forces
  • Measuring range: 1,5 kN/0,50 kN
  • 250 mm stroke
  • Speed 400 mm/s, angular version
Upon request
On request
Measuring ranges
Required force
1.5 kN
Product type
Joining module
NCFT
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
250 mm
Motor brake
With a holding brake
Drive version
Right angled drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Operation and installation
Applications
3C electronics manufacturing, 3C electronics manufacturing, Electrical and electronics industries, General manufacturing, Medical, Semiconductors
Loading
Loading
Loading