Integrated Joining System, 2.5 kN servo press, 200 mm stroke, 250 mm/s speed, with holding brake, STO and SBC / 2168A-F025-D020-S025

Integrated Joining System, 2.5 kN servo press, 200 mm stroke, 250 mm/s speed, with holding brake, STO and SBC
2168A-F025-D020-S025
18050797
  • Fully integrated electromechanical joining module with maXYmos NC process monitoring system
  • Measuring range: 2.5 kN
  • Stroke: 200 mm
  • Speed: 250 mm/s
On request
Upon request
On request
Measuring ranges
Required force
2.5 kN
Product type
Joining module
IJSys
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Integrated drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Operation and installation
Applications
Automotive production, Electrical and electronics industries, General manufacturing, Semiconductors, 3C electronics manufacturing
Loading
Loading
Loading