Connection cable for p/T sensors, M4x0.35 pos. int. to Fischer 102 triax neg. and Fischer 102 neg., 0.15 to 5 m / 2219BSP

Connection cable for p/T sensors, M4x0.35 pos. int. to Fischer 102 triax neg. and Fischer 102 neg., 0.15 to 5 m
2219BSP
18001460
  • Cable material: FEP, multi color
  • Cable diameter: 1.95 mm
  • Cable length: 0.15 to 5 m
Upon request
On request
Electrical properties
High insulation
Yes
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
FEP
Configurable cable length
0.15 … 5 m
Interfaces
Connection type (sensor)
M4 x 0.35 pos. int.
Connection type (amplifier)
Fischer 102 Triax neg., Fischer 102 Triax neg.
Dimensions and materials
Material
FEP
Cable diameter
1.95 mm
Cable color
Multicolor
Cable outer layer protection
Shrink tubing
Connection cable Type 2219BSP is for Type 6190C pressure and temperature sensors. It has a definable length of 0.15 to 5 meters.
Loading
Loading