Connection cable for p/T sensors, M4x0.35 pos. int. to open end, 2 m / 2219BG

Connection cable for p/T sensors, M4x0.35 pos. int. to open end, 2 m
2219BG
18001458
  • Cable material: FEP, multi color
  • Cable diameter: 1.95 mm
  • Cable length: 2 m
On request
Upon request
On request
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
FEP
Sensor type
Piezoelectric
Special features
High insulation
Cable length
2 m
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
Open end
Dimensions and materials
Material
FEP
Cable diameter
1.95 mm
Cable color
Multicolor
Cable outer layer protection
Shrink tubing
Connection cable Type 2219BG is for Type 6190C pressure and temperature sensors. Its length is 2 meters.
Loading
Loading