Connection cable for cavity pressure sensors, M4x0.35 pos. int to Fischer 102 neg., custom length / 1963ASP

Connection cable for cavity pressure sensors, M4x0.35 pos. int to Fischer 102 neg., custom length
1963ASP
18000929
  • Cable material: PFA
  • Cable diameter (inner / outer): 2 mm / 2.6 mm
  • Cable length: 0.1 … 30 m
  • Temperature range: -55 … 200°C
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
26 mm
Bending radius (dynamic)
39 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
Fischer 102 KE neg.
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Cable outer layer protection
Steel mesh
Cable diameter (outer)
2.6 mm
Cable diameter (inner)
2 mm
Predefined cable length
2 m
Coaxial cable for single-channel mold pressure measurement with M4 and Fischer connectors.
Loading
Loading