Connection cable for process monitoring system (2x4-channel), 2 x Fischer 102 pos. to D-Sub pos., 5 m / 1491A2A5

Connection cable for process monitoring system (2x4-channel), 2 x Fischer 102 pos. to D-Sub pos., 5 m
1491A2A5
18031404
  • Cable material: PTFE, black
  • Cable diameter: 4.1 mm
  • Cable length: 5 m
Upon request
On request
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP67
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 9-pole pos., Fischer 102 9-pole pos.
Connection type (amplifier)
D-Sub 15-pole pos.
Dimensions and materials
Material
PTFE
Cable diameter
4.1 mm
Cable color
Black
Predefined cable length
5 m
Cable for connection between ComoNeo and the Type 2205 thermo amplifier (Y split cable).
Loading
Loading