Capteur de pression dans l'empreinte (avant ø 6 mm, sans câble, 0 ... 1000 bar) / 6163AA

Capteur de pression dans l'empreinte (avant ø 6 mm, sans câble, 0 ... 1000 bar)
6163AA
18005808
  • Capteur de pression dans l'empreinte sans câble
  • Plage de mesure : 0 ... 1000 bar
Sur demande
Sur demande
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1000 bar
Pressure measuring range [bar]
0 … 1000 bar
Product type
Pressure sensor type
Direct cavity pressure or temperature sensor
Mechanical properties
Overload [bar]
1200 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
6 mm
Ce capteur robuste mesure les pressions dans l'empreinte jusqu'à 1000 bars au cours de diverses méthodes de traitement des composés de moulage réticulants.
Chargement
Chargement