Cavity pressure sensor for low pressure (ø 6 mm, cable length 0.4 m) / 6162AA0,4

Cavity pressure sensor for low pressure (ø 6 mm, cable length 0.4 m)
6162AA0,4
18005802
  • Cavity pressure sensor for crosslinking molding compounds
  • Coaxial cable length = 0.4 m
  • Measuring range: 0 … 200 bar
  • Ideal for automotive and aerospace industries
On request
On request
Sensitivity≈–18.5 pC/barLinearity≤±1 %FSOApplicationsMonitoring and control in injection moldingRange0 … 200 barInsulation resistance at 200 °C>1 TΩ
Pressure sensor typeDirect cavity pressure / temperature sensorInsulation resistance>100 TΩOverload300 barOperating temperature range, Mold (Sensor, cable), Melt (at front of sensor)<450 °C
This robust cavity pressure sensor measures pressures up to 200 bar during processing of crosslinking molding compounds in various low-pressure methods for lightweight plastic construction in the automobile and aerospace industries.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
Manual
Direct cavity pressure sensors
English
pdf
For access, please click here to log in. You will be redirected automatically.
Quick start guide
Quick Start Installation 6 mm Cavity Pressure Sensor
English
pdf
For access, please click here to log in. You will be redirected automatically.
0 results
Accessory Type