Cavity pressure sensor for low pressure (front ø 9 mm, cable length 2 m) / 6161AA2

Cavity pressure sensor for low pressure RTM processes (fast curing resins) / 6161A
6161AA2
18013829
  • Cavity pressure sensor for low pressure RTM processes
  • Coaxial cable length = 2 m
  • Measuring range: 0 … 200 bar
  • For RTM processes
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Pressure measuring range [bar]
0 … 200 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω, 10^11 Ω (200 °C)
Influence quantities
Sensitivity
≈–18.5 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
9 mm
Predefined cable length
2 m
This cavity pressure sensor is ideal for RTM processes.
Loading
Loading