Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200 °C), coaxial cable (custom length from 0.1 m to 5 m) / 9211B

Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200 °C), coaxial cable (custom length from 0.1 m to 5 m)
9211B
18007432
  • Cavity pressure sensor, indirect measurement
  • For cavity pressures up to 3000 bar
  • Coaxial cable (custom length from 0.1 m to 5 m)
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
2.5 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Pressure sensor type
Indirect cavity pressure sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Overload
3000 N
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Threshold
10 mN
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Sensitivity
-4.4 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Interfaces
Connector type
Fischer 102 Triax neg.
The Type 9211B quartz force sensor is suitable for measuring indirect cavity pressure behind an ejector pin during the injection molding of plastics.
Loading
Loading