Cavity pressure sensor, indirect measuring, with connector (ø3.5 mm, 250 N, 200°C, single-wire cable length 5 m) / 9210AAF

Cavity pressure sensor, indirect measuring, with connector (ø3.5 mm, 250 N, 200°C,  single-wire cable length 5 m)
9210AAF
18045663
  • Cavity pressure sensor of minimum size for installation in a mold insert
  • Force range: 0 ... 0.25 kN
  • Ideal for multi-cavity applications
  • Integrated single-wire cable
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
0.25 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Pressure sensor type
Indirect cavity pressure sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Overload
300 N
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Sensitivity
–11 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
Fischer 102 Triax neg.
Type 9210AAF is the smallest quartz force sensor for indrect measuring of cavity pressure behind an ejector or measuring pin during the injection molding of plastics.
Loading
Loading