Cavity pressure sensor with UNISENS, direct measuring (ø2.5 mm, 2000 bar) / 6182D

Cavity pressure sensor with UNISENS, direct measuring (ø2.5 mm, 2000 bar)
6182D
18037332
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Available in different versions and with multiple mounting, cable, and connector options
  • UNISENS technology
  • IP67 waterproof
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure or temperature sensor
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Nominal sensitivity [pC/bar]
-2.5 pC/bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
≈-2.5 pC/bar
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
2.5 mm
The miniature Type 6182D piezoelectric cavity pressure sensor comes with UNISENS (Unified Sensitivity).
Loading
Loading