Cavity pressure sensor, direct measuring (ø4 mm, 200 bar), coaxial cable (length 0.1 to 5 m) / 6165AA

Cavity pressure sensor, direct measuring (ø4 mm, 200 bar), coaxial cable (length 0.1 to 5 m)
6165AA
18034107
  • Cavity pressure sensor with exchangeable cable
  • Resistant against penetrating resin due to welded diaphragm design
  • For industrial use during the embedding of chips and circuit boards (transfer molding)
  • High sensitivity sensor housed in sealed cartridge
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Pressure measuring range [bar]
0 … 200 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Nominal sensitivity [pC/bar]
-4 pC/bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
≈-4.0 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
4 mm
Piezoelectric sensor Type 6165AA is for low-viscosity crosslinking compounds.
Loading
Loading