Analog controller for monitoring stamping waste, double sheets, and spring breakage in the stamping process / KCA 400T

Stamping: The monitoring system KCA 400T from Kistler allows the use of analog sensors directly in the stamping tool.
KCA 400T
18048209
  • Analog controller with 4 analog sensor inputs (0 … 10 V)
  • PNP output for downstream tool monitoring
  • Simple distance setting via visual indication on the display and “AUTOSET” function
  • The tolerance can be set separately for each sensor
Upon request
On request
Continuous monitoring of production processes is an important aspect of process monitoring in stamping. The analog controller KCA 400T reliably detects stamping waste in stamping processes and is the intelligent link between the sensors in the stamping die and the process monitoring on the machine control. It is based on the principle of proven double sheet control. In combination with analog sensors, the smallest stamping waste on the stamping strip can be precisely detected. The KCA 400T can be combined with all tool and process monitoring systems available on the market. This means that existing monitoring systems can be easily upgraded. Each KCA 400T only occupies one input, i.e. one digital process monitoring input becomes four analog measurement inputs. Applications: Typical applications are the detection of cyclical processes in the stamping die, such as double sheet control, tilt control or the height measurement of bends.
Loading
Loading