Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 0.3 to 20 m / 1991ASP

Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 0.3 to 20 m
1991ASP
18001076
  • Cable material: FPM, black
  • Cable diameter: 3.2 mm
  • Cable length: 0.3 to 20 m
  • High insulation resistance
Upon request
On request
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Low noise
Yes
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Configurable cable length
0.3 … 20 m
Interfaces
Connection type (sensor)
Fischer 102 SE pos.
Connection type (amplifier)
Fischer 103 6-pole neg.
Dimensions and materials
Material
FPM
Cable diameter
3.2 mm
Cable color
Black
Adapter cable, 1-channel to 4-channel, with configurable length.
Loading
Loading