Handheld charge amplifier 5811A

The new handheld charge amplifiers enable data analysis in situ.

Data recording, insulation testing and quality assurance – the easy way

The handheld charge amplifiers, transmitter monitors and insulation testers in the 5811A series from Kistler set a new standard for mobile data recording from piezoelectric measuring chains. They feature customizable measurement modes – including a recording function and a variety of visualization options, combined with highly robust design (IP54) for use in harsh environments.

Depending on the version, the handheld devices can be used as mobile measuring devices, for insulation testing, for reference measurements as well as reference tools for testing process parameters and verifying processes. Their versatility makes these handheld devices ideal for quality assurance, autonomous data recording and troubleshooting in the field – even when space is very limited.

The seamless digital documentation of measurement results and meta data enhances efficiency during regular maintenance work on piezoelectric measuring chains.

Handheld charge amplifier 5811A explained in 4 minutes

 

Versatility of the handheld charge amplifier 5811A – a suitable mode for every use case

Portable measuring device

Measurement mode

  • Easy on-site measurement and signal recording
  • Measurement curve display
  • Statistics (min, max, rms)
  • Data recording: up to 50 kSps per channel

Reference tool for process verification

Evalution mode

  • Periodic check of process parameters according to user-defined limit values
  • Measurement visualized as a customizable graph
  • On-device result storage for documentation purposes
  • Suitable mode for preloading of force sensors

Closed-loop reference measurement

Measurement mode

  • Reference measuring device with traceable calibration for handheld charge amplifier and sensor
  • Enables check of correct machine operation
  • Feedback of reference signal to process control system via voltage output

Insulation test for sensor and cable

Insulation test mode (5811A00 only)

  • On-site check of piezoelectric measuring chain condition (sensor and cable)
  • On-device result storage for documentation purposes
  • For high-insulating piezoelectric measuring chains

Handheld charge amplifier 5811A – features and benefits

Hassle-free on-site measurements with battery-powered device

Portability

  • Easy on-site measurements – thanks to battery-powered charge amplifier and transmitter monitor
[object Object]

Measurement presets

  • User-defined measurement configurations – enable quick adjustments for recurring tasks and increase efficiency
[object Object]

Data recording and storage

  • On-device data recording and storage – for quality assurance or further analysis
Interaction with external systems (trigger input & analog output)

Interconnectivity

  • Seamless interaction with external systems (trigger input and analog output) – for higher flexibility
Vibration, shock, free fall and IP54 tested for operation in harsh environments

Robustness

  • Tested for vibration and shock – ideal for operation in harsh environments (protection class IP54)
Extension of functionality as needed

Function-based licensing

  • The range of functions can be customized and expanded at any time as needed
Complete kit with all accessories included

All-in-one kit

  • Handheld charge amplifier and transmitter monitor comes as a complete set including all accessories
Ensure full traceability

Traceable calibration

  • Traceably calibrated charge amplifier and transmitter monitor – for use in a reference measuring chain

Need a consultation?

Our experts are just a click away.