Non-contact optical sensors Correvit S-Motion DTI, small / 2053A

The optical sensors Correvit S-Motion DTI enable direct, slip-free measurement of longitudinal and transverse speed as well as side-slip angle in vehicle driving dynamics tests.

2053A

The optical sensors Correvit S-Motion DTI enable direct, slip-free measurement of longitudinal and transverse speed as well as side-slip angle in vehicle driving dynamics tests.
Main features / advantages
  • Reduced signal noise of speed and slip angle
  • Low signal delay of 6 ms
  • Conversion of measurands to any point of the vehicle
  • Capable of detecting driving direction – forward or backward
  • Low adjustment effort at the vehicle, shorter setup time, no running-in procedure
  • Optional: high-resolution variants with improved optical resolution
Correvit S-Motion DTI sensors use the proven Correvit technology. A new algorithm significantly reduces the signal noise. This algorithm and the high measurement frequency of 500 Hz enable a minimal signal delay of 6 ms. A built-in 5 Hz GPS receiver enables determination of position data and time. The external magnetic antenna allows flexible and quick mounting on the vehicle. Integrated accelerometers enable the determination of additional measurands like longitudinal and transverse acceleration of the vehicle. Integrated angular rate sensors enable measurement of the pitch and roll angle as well as the rotation around the vertical axis of the vehicle. Moreover, further signals such as leveled acceleration or curve radius are already calculated inside the sensor. A conversion of speed to any point of the vehicle, e.g. center of gravity or rear axis is possible. The output of these additional signals provides the option to perform a large number of measurands required for driving dynamics standard tests. This simplifies the instrumentation of the vehicle and minimizes application errors.
2053A
Price On request Availability
On request
Non-contact optical sensor Correvit S-Motion DTI, small
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
Firmware
Software package MFB-II S-Motion V1-0-7-8
English
zip
For access, please click here to log in. You will be redirected automatically.
Manual
Correvit S-Motion DTI: 2-axis optical sensors
English
pdf
For access, please click here to log in. You will be redirected automatically.