Multi measuring spark plugs with integrated pressure sensor and fiber-optic system / MMSP

This multi-measuring spark plug has an integrated high temperature miniature pressure sensor and fiber optic system for pressure indication and optical combustion analysis in gasoline engines.

MMSP

This multi-measuring spark plug has an integrated high temperature miniature pressure sensor and fiber optic system for pressure indication and optical combustion analysis in gasoline engines.
Main features / advantages
  • 8 optical windows in the combustion chamber
  • Radial and/or axial direction of observation
  • Integrated 3 mm cylinder pressure sensor
  • Thread sizes: M10x1, M12x1.25, M14x1.25
  • Various heat ranges, spark positions, and electrode spacing possible
Eight optical probes acquire combustion radiation in targeted areas of the combustion chamber. The acquired light intensity is conducted through optical fibers to highly sensitive optical amplifiers and converted to a voltage signal. The flush-mounted position of the pressure sensor ensures a high-quality signal, even when knocking occurs and at high engine speeds. The heat range of the spark plug and the knocking behavior in the combustion chamber are unchanged thanks to a minimal dead volume.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
Manual
Safety and warning information – PE & PR sensors
English
pdf
For access, please click here to log in. You will be redirected automatically.