Fork light barriers, laser red light, fork width 20 to 100 mm, M8 3-pin plug / PKL

PKL
These laser fork light barriers with visible light beam and integrated electronics are available up to a fork width of 100 mm.
Main features / advantages
- Switching output PNP
- Switching frequency: 4 kHz
- Switching function normally open / normally closed (NO/NC)
- Repeat accuracy: <0.02 mm
- Operating voltage: 12 ... 24 VDC
- Wavelength: 650 nm, red light
- Connection: M8 plug, 3-pin
Laser fork light barriers with integrated electronics. Transmitter, receiver and electronics are located in a robust fork-shaped aluminum housing. This enables easy installation without time-consuming alignment and simple electrical connection via a 3-pin M8 plug. The switching function (NO / NC) can be set via the changeover switch. The use of visible laser red light (650 nm, laser class 2) makes the PKL photoelectric sensors particularly suitable for position monitoring and for counting small objects.
Loading
Loading
