KiRoad Performance for RoaDyn S6xy wheel force transducers / 9817A

The electronic units KiRoad Performance for RoaDyn S6xy wheel force transducers (WFTs) deliver supply, configuration, signal processing and data output for up to four WFTs for vehicle and laboratory tests.

9817A

The electronic units KiRoad Performance for RoaDyn S6xy wheel force transducers (WFTs) deliver supply, configuration, signal processing and data output for up to four WFTs for vehicle and laboratory tests.
Main features / advantages
  • Fast DSPs for extremely short runtimes
  • Various digital and analog output options
  • Integrated WFT database administrates calibration data and configurations including ISO export
  • Wireless operation with WLAN-capable mobile devices
  • Prepared for extended data connectivity to other Kistler sensors
The KiRoad Performance unit acquires the digital signals of the individual load cells connected to the Type 5241A wheel electronics family (spinning application in on-road testing) or the Type 5243A hub electronics family (stationary application in the test lab) and transforms them in real-time into a vehicle coordinate system including the required calculation of the remaining force vector components. Modern digital signal processors (DSP) provide powerful and synchronous data management with future-oriented extension options so that the device is capable of mastering every application situation. The master function board processes the measurement data of up to four WFTs including the related additional channels and provides data output in various formats. The WFTs and the system parameters are configured intuitively via a browser-based graphical interface via wireless connection, LAN connected (tablet) computers or smartphones. The KiCenter software (included in the scope of delivery) provides complete administration of the settings and of the internal data bases.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Firmware
language-independent
zip
Please click here to log in to myKistler and you will be redirected.
Manual
KiRoad Performance: electronics unit for wheel force transducers
English
pdf
Please click here to log in to myKistler and you will be redirected.
Quick start guide
Quick Start Installation. KiRoad Performance Type 9817A
English
pdf
Please click here to log in to myKistler and you will be redirected.