Hybrid Y-cables for EtherCAT and power supply, M12 connector to RJ45 connector and open end / 1200A295

These hybrid Y-cables come with an M12 device connector, an 8P8C (RJ45) connector for EtherCAT and a free cable end for power supply.

1200A295

These hybrid Y-cables come with an M12 device connector, an 8P8C (RJ45) connector for EtherCAT and a free cable end for power supply.
Main features / advantages
  • Combined cable for power and data supply
  • M12 connector for device connection
  • 8P8C (RJ45) connector for EtherCAT connection
  • Free cable end for power supply
  • 24 VDC (1 A) and 48 VDC (6.3 A)
  • 100 Mbps bandwidth
These hybrid Y-cables separate the jointly laid cables for power supply and data transmission from the device (M12 connector) for a simple connection to the user system. The power supply is designed as an open end and the data lines are connected to an 8P8C connector (RJ45). These hybrid Y-cables reduce the effort for data connection and power supply to a single cable, enabling a slim system design of the measuring chain. The robust hybrid cable design allows for versatile for usage in various industrial applications.
Loading
Loading