High-speed camera imaging systems / HIS

This high-speed camera imaging system is especially designed for optical investigations in internal combustion engines. The system comprehends optical adapters with customized dimension, endoscope, objective, high-speed camera, and the control system for synchronization and data acquisition.

HIS

This high-speed camera imaging system is especially designed for optical investigations in internal combustion engines. The system comprehends optical adapters with customized dimension, endoscope, objective, high-speed camera, and the control system for synchronization and data acquisition.
Main features / advantages
  • Optical combustion analysis system with high speed camera
  • 1-megapixel image at frame rates up to 12800 fps with minimum exposure duration of 1 μs
  • Combination with illumination system LED
  • Combination with cylinder pressure sensor and amplifier for piezoelectric signal in SCP
The high-speed camera is controlled by the combustion analyzer Combi which allows the synchronous recording of images and combustion analysis data. The combination with the high-intensity illumination system of Types LED-P40, LED-P80 or LED-P160 allows the acquisition of high resolution images of non-light-emitting processes such as the injection process.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.