High-intensity fiber optic LED light sources / LED

These light sources of Types LED-P40, LED-P80 and LED-P160 are robust, high intensity LED systems for industrial use. The main application is illumination for high speed imaging with a camera.

LED

These light sources of Types LED-P40, LED-P80 and LED-P160 are robust, high intensity LED systems for industrial use. The main application is illumination for high speed imaging with a camera.
Main features / advantages
  • Luminous flux range: 7000 … 72000 lm
  • Operation modes continuous, pulsed, and single shot
  • Suitable for illumination of engine cylinder
  • Adaption with borescope and optical probe
The high-intensity, high-performance light sources of Types LED-P40, LED-P80 and LED-P160 are used as a continuous or pulsed light source. They provide a high light output and, in pulse mode, a high repetition rate. The user can choose between 3 types of light sources with a different number of LED chips enabled, resulting in a total output of 7000 to 72000 lm. With the connected optical fibre bundle, the system is an ideal choice for many applications in endoscopy and spot illumination.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.