Contact sensors in various sizes and designs, S2 2-pin plug, external electronics / IG/S2

IG/S2
These contact sensors are compact and robust sensors that generate a signal via a "ground loop" when they come into contact with a metallic body.
- Different sizes and designs
- Spring-loaded plungers in various shapes
- Spring travel: 0.5 to 2.0 mm
- Spring force: 0.5 to 2.5 N
- Cable length: 1000 mm
- Connection: M2 plug, 2-pin
- Separate electronics required
